Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
TYPE
LA25
Load
N
Speed Min (mm/s)
2.5
Speed Max (mm/s)
3.1
Stroke length
mm
Stroke
mm
Enter value for HUBST
Stroke
mm
cm
inch
ft
Safety
Feedback
Platform
Motor Type
End Stop
IP Degree
Colour
Back Fixture
Back Fixture Orientation
Piston Rod Eye
Install Dimensions
168
Plug Type
Cable
EOS output
Feedback Level
Load Type
Parallel Mode
IC Platform
Not in use
Safety Factor
PDF Data Sheet
PDF Data Sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices